??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
AL-60-ERGO
HELP_VARIABLE
Company
SCHREMPP electronic
Description
AL-x-ERGO - Workplace Lights
Bill of material
AL-60-ERGO
TYPE
Type
AL-60-ERGO
IN
Item number
11357
MF
Manufacturer
Schrempp electronic GmbH
PG
Product group
Workplace Lights
DIMENSIONS
Dimenions (LxBxH)
860x125x50 mm
PROTECTION
Protection
IP 40
PC
Protection class
1
CONNECTION
Connection
POW
Power consumtion
60 W
NV
Nominal Voltage
110-240 V AC
CC
Current consumtion
260 mA
LC
Light color
2700 - 6500 K
CRI
Color rendering index
Ra >= 85
OT
Operating temperatur
< 40 °C
HM
Housing material
Aluminium
OM
Optics material
Polycarbonat
DA
Dimmable
Yes