??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
WML-7-P
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-x-P/WML-x-P - Rotatable
Bill of material
WML-7-P
TYPE
Type
WML-7-P
IN
Item number
10640
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Machine tools light
DIMENSIONS
Dimensions (BxHxL)
40x40x190
PROTECTION
Protection
IP68/IP69K
CLASS
Protection class
3
CONNECTION
Connection
PC
Power consumption (nominal voltage) [W]
7.2 W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
300 mA
LF
Luminous flux ca.
800 lm
BRIGHTNESS
Brightness (1m distance)
220 lx
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
100 °
OT
Operating temperature max.
max 50 °C
HM
Housing material
Aluminum
OM
Optics material
Thermally tempered safety glass
RA
Rotate angle
°
FS
Accessories