??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
SL-3-F B
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-F - Signal light
Bill of material
SL-3-F B
TYPE
Type
SL-3-F B
IN
Item number
10631
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimenions (LxBxH)
105x30x8 mm
PROTECTION
Protection
IP 68
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V DC
OT
Operating temperature max.
50 °C
CC
Current consumption [mA]
130 Red/Green
LIGHTCOLOR
Light colour
Blue
BEAM
Beam
110 °
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °