??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
ML-3-LKF
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-X-LKF - Slim
Bill of material
ML-3-LKF
TYPE
Type
ML-3-LKF
IN
Item number
10303
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Machine lights
DIMENSIONS
Dimensions (BxHxL)
20x15x150 mm
PROTECTION
Protection
IP54
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumption (nominal voltage) [W]
3.2 W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
135 mA
LUMINOUS
Luminous flux ca.
350 lm
BRIGHTNESS
Brightness (1m distance)
100 lx
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °