??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
STL-12-S RGBW
HELP_VARIABLE
Company
SCHREMPP electronic
Description
STL_X_S_RGBW - Status lights
Bill of material
STL-12-S RGBW
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Status lights
DIMENSIONS
Dimenions (LxBxH)
mm
PROTECTION
Protection
IP 40
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumtion (nominal Voltage)
W
NV
Nominal Voltage
24 V DC
CC
Current consumtion
mA
LCC
Light color configurable
red/green/blue/yellow/violet/white(5700K)/flashing red
CRI
Color rendering index
Ra >= 90
OT
Operating temperatur
40 °C
HM
Housing material
aluminum
OM
Optics material
Polycarbonat