??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
STL-12-60R-RGBW
HELP_VARIABLE
Company
SCHREMPP electronic
Description
STL-X-60R-RGBW - Status lights
Bill of material
STL-12-60R-RGBW
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Status lights
DIMENSIONS
Dimenions (LxBxH)
mm
PROTECTION
Protection
IP 67
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumtion (nominal Voltage)
W
NV
Nominal Voltage
V DC
CC
Current consumtion
mA
SCAS
Status colors and states
red/green/blue/yellow/violet/white(5700K)/flashing red
CRI
Color rendering index
Ra >= 90
OT
Operating temperatur
40 °C
HM
Housing material
Polycarbonat
OM
Optics material
Polycarbonat