??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
MG-3-T2-IOL M8
HELP_VARIABLE
Company
SCHREMPP electronic
Description
MG_X_TX_IOLINK - Functional Handles
Bill of material
MG-3-T2-IOL M8
TYPE
Type
MG-3-T2-IOL M8
IN
Item number
11650
MF
Manufacturer
Schrempp electronic GmbH
PG
Product group
Functional Handles
D
Dimenions (LxBxH)
470x41,5x65
P
Protection
IP 65
C
Connection
NV
Nominal Voltage
24 V DC
OT
Operating temperatue
50 °C
HM
Housing material
aluminum
FEATURES
IO-Link Features
Notes