??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
STL-48-S RGBW
HELP_VARIABLE
Company
SCHREMPP electronic
Description
STL_X_S_RGBW - Status lights
Bill of material
STL-48-S RGBW
TYPE
Type
STL-48-S RGBW
IN
Item number
11637
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Status lights
DIMENSIONS
Dimenions (LxBxH)
1300x80x41 mm
PROTECTION
Protection
IP 40
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumtion (nominal Voltage)
44 W
NV
Nominal Voltage
24 V DC
CC
Current consumtion
1.80 mA
LCC
Light color configurable
red/green/blue/yellow/violet/white(5700K)/flashing red
CRI
Color rendering index
Ra >= 90
OT
Operating temperatur
40 °C
HM
Housing material
aluminum
OM
Optics material
Polycarbonat