??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
STL-24-60R-RGBW
HELP_VARIABLE
Company
SCHREMPP electronic
Description
STL-X-60R-RGBW - Status lights
Bill of material
STL-24-60R-RGBW
TYPE
Type
STL-24-60R-RGBW
IN
Item number
11613
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Status lights
DIMENSIONS
Dimenions (LxBxH)
700x70,3x74,8 mm
PROTECTION
Protection
IP 67
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumtion (nominal Voltage)
22 W
NV
Nominal Voltage
24 V DC
CC
Current consumtion
0.90 mA
SCAS
Status colors and states
red/green/blue/yellow/violet/white(5700K)/flashing red
CRI
Color rendering index
Ra >= 90
OT
Operating temperatur
40 °C
HM
Housing material
Polycarbonat
OM
Optics material
Polycarbonat