??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
MG-1-T2L LC
HELP_VARIABLE
Company
SCHREMPP electronic
Description
MG_X_T2X - Functional Handles
Bill of material
MG-1-T2L LC
TYPE
Type
MG-1-T2L LC
IN
Item number
11603
MF
Manufacturer
Schrempp electronic GmbH
PG
Product group
Functional Handles
D
Dimenions (LxBxH)
230x40x64,1
P
Protection
IP 65
C
Connection
NV
Nominal Voltage
24 V DC
OT
Operating temperatue
50 °C
HM
Housing material
aluminum
F
Function
ON/Light
FT
Features
Integrated surge protection Integrated reverse polarity protection Two outputs 0.8A short-circuit proof Controllable LED for green Illumination Button "ON"