??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
SL-1- Ampel R
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-x-F Ampel - Flat design
Bill of material
SL-1- Ampel R
TYPE
Type
SL-1- Ampel R
IN
Item number
11520
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimenions (LxBxH)
105x30x8 mm
PROTECTION
Protection
IP 68
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V DC
CC
Current consumption [mA]
33/33/16 [mA] Red/Green
LIGHTCOLOR
Light colour
Red/Yellow/Green
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
PUR
LEA
Light exit angle
180 °