??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
SL-50-TRIO-RT IO-Link LC
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-TRIO RT IO-Link - Signal lights
Bill of material
SL-50-TRIO-RT IO-Link LC
TYPE
Type
SL-50-TRIO-RT IO-Link LC
IN
Item number
11371
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signalleuchten / signal lights
DIMENSIONS
Dimenions (DxL)
52x37 mm
PROTECTION
Protection
IP 65
CLASS
Protection class
3
CONNECTION
Connection
W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
70 mA
LC
Light colour
24 Bit RGB
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminium / aluminum
OM
Optics material
Polycarbonat / Polycarbonat
LEA
Light exit angle
360 °
FEATURES
IO-Link Features
Notes