??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
SL-60-TRIO-R IO-Link M12
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-TRIO R IO-Link - Signal lights
Bill of material
SL-60-TRIO-R IO-Link M12
TYPE
Type
SL-60-TRIO-R IO-Link M12
IN
Item number
11370
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signalleuchten / signal lights
DIMENSIONS
Dimenions (DxL)
62x64 mm
PROTECTION
Protection
IP 54
CLASS
Protection class
3
CONNECTION
Connection
W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
130 mA
LC
Light colour
24 Bit RGB
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
360 °
FEATURES
IO-Link Features
Notes