??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
SL-05-TRIO Corner IOLINK LC
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-TRIO Corner IO-Link - Signal lights
Bill of material
SL-05-TRIO Corner IOLINK LC
TYPE
Type
SL-05-TRIO Corner IOLINK LC
IN
Item number
11361
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimenions (LxBxH)
118x28.5x20 mm
PROTECTION
Protection
IP 54 K
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V DC
CC
Current consumption [mA]
70 mA
LC
Light colour
24 Bit RGB K
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonat
LEA
Light exit angle
180 °
FEATURES
IO-Link Features
Notes