??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
SL-05-TRIO Corner M12
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-TRIO Corner - Signal lights
Bill of material
SL-05-TRIO Corner M12
TYPE
Type
SL-05-TRIO Corner M12
IN
Item number
11338
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimenions (BxHxL)
28,5x28,5x80 mm
PROTECTION
Protection
IP 54 K
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V
CC
Current consumption [mA]
20/40/20/20 mA
LC
Light colour
red/yellow/green/blue K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Polycarbonate
OM
Optics material
Polycarbonate
LEA
Light exit angle
45 °