??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
AL-20-60-R
HELP_VARIABLE
Company
SCHREMPP electronic
Description
AL-X-60-R/AL-X-60-RD RST16I3(230V) - Workplace lights
Bill of material
AL-20-60-R
TYPE
Type
AL-20-60-R
IN
Item number
11124
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Workplace lights
DIMENSIONS
Dimensions (BxHxL)
70x75x700 mm
PROTECTION
Protection
IP 65
PC
Protection class
2
CONNECTION
Connection
PCNV
Power consumption (nominal voltage) [W]
20 W
NV
Nominal voltage
230 AC V
LUMINOUS
Luminous flux ca.
2000 lm
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
40 °C
HM
Housing material
Polycarbonate
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °
RA
Rotate angle
360 °