??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
SL-50-TRIO R
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-TRIO R - Signal lights
Bill of material
SL-50-TRIO R
TYPE
Type
SL-50-TRIO R
IN
Item number
11046
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimenions (DxL)
52 x 59 mm
PROTECTION
Protection
IP 54
CLASS
Protection class
3
CONNECTION
Connection
W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
40 / 40 / 80 / 50 mA
BRIGHTNESS
Brightness (1m distance)
lx
LC
Light colour
BEAM
Beam
360 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
°