??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
SML-5-LKF
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SML-X-LKF - Signal lights
Bill of material
SML-5-LKF
TYPE
Type
SML-5-LKF
IN
Item number
11045
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimensions (BxHxL)
20x15x550 mm
PROTECTION
Protection
IP 54
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V
CC
Current consumption [mA]
375 mA
LUMINOUS
Luminous flux ca.
730 lm
BRIGHTNESS
Brightness (1m distance)
380 lx
LC
Light colour
weiß 5700k/rot | white 5700k/red K
CRI
Colour rendering index
Ra >= 90 (weiss/white)
BEAM
Beam
110 °
OT
Operating temperature max.
55 °
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °