??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
SML-1-LKF
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SML-X-LKF - Signal lights
Bill of material
SML-1-LKF
TYPE
Type
SML-1-LKF
IN
Item number
11041
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimensions (BxHxL)
20x15x150 mm
PROTECTION
Protection
IP 54
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V
CC
Current consumption [mA]
75 mA
LUMINOUS
Luminous flux ca.
125 lm
BRIGHTNESS
Brightness (1m distance)
50 lx
LC
Light colour
weiß 5700k/rot | white 5700k/red K
CRI
Colour rendering index
Ra >= 90 (weiss/white)
BEAM
Beam
110 °
OT
Operating temperature max.
55 °
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °