??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
SL-1-Level U MIN M12
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-x-Level MIN/MAX - Signal lights
Bill of material
SL-1-Level U MIN M12
TYPE
Type
SL-1-Level U MIN M12
IN
Item number
11037
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimenions (BxHxL)
24 x 20 x 210 mm
PROTECTION
Protection
IP 54
CLASS
Protection class
3
CONNECTION
Connection
PC
Power consumption (nominal voltage)
120 mA
NV
Nominal voltage
24 W
CC
Current consumption [mA]
150 mA
LC
Light colour
level color 50% green/40% yellow/10% red
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
180 °