??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
SML-1-UF
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SML-X-UF - Signal lights
Bill of material
SML-1-UF
TYPE
Type
SML-1-UF
IN
Item number
10873
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimensions (BxHxL)
40x10x200 mm
PROTECTION
Protection
IP 68
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V
CC
Current consumption [mA]
150 mA
LUMINOUS
Luminous flux ca.
380 (white) lm
BRIGHTNESS
Brightness (1m distance)
100 (white) lx
LC
Light colour
weiß 5700/rot | white 5700/red K
CRI
Colour rendering index
Ra >= 90 (white)
BEAM
Beam
110 °
OT
Operating temperature max.
55 °
HM
Housing material
Aluminum
OM
Optics material
PUR
LEA
Light exit angle
0 °