??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
AL-96-D
HELP_VARIABLE
Company
SCHREMPP electronic
Description
AL-X-S/AL-X-D - Workplace lights
Bill of material
AL-96-D
TYPE
Type
AL-96-D
IN
Item number
10828
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Workplace-, machine lights
DIMENSIONS
Dimensions (BxHxL)
80x40x1300 mm
PROTECTION
Protection
IP 40
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumption (nominal voltage) [W]
86 W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
3600 mA
LUMINOUS
Luminous flux ca.
10000 lm
BRIGHTNESS
Brightness (1m distance)
2200 lx
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
100 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °