??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
SL-5-R
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-5-R/G - Signal lights
Bill of material
SL-5-R
TYPE
Type
SL-5-R
IN
Item number
10610
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimensions (BxHxL)
52,8x115 mm
PROTECTION
Protection
IP 65
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V
CC
Current consumption [mA]
200 mA
LC
Light colour
rot
BEAM
Beam
20 °
OT
Operating temperature max.
50 °
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °