??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
ML-10-SPOT
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-X-Spot - Spots with slot nuts 8
Bill of material
ML-10-SPOT
TYPE
Type
ML-10-SPOT
IN
Item number
10605
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Machine lights
DIMENSIONS
Dimenions (BxHxL)
52,8x155 mm
PROTECTION
Protection
IP 65
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumption (nominal voltage) [W]
9.6 W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
400 mA
LC
Light colour
5.700 K
BEAM
Beam
20 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °