??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
WML-6-UF
HELP_VARIABLE
Company
SCHREMPP electronic
Description
WML-X-UF - Flat design
Bill of material
WML-6-UF
TYPE
Type
WML-6-UF
IN
Item number
10296
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Machine tools light
DIMENSIONS
Dimensions (BxHxL)
42,3x11x200 mm
PROTECTION
Protection
IP 68 / IP 69K
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumption (nominal voltage) [W]
6.5 W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
270 mA
LUMINOUS
Luminous flux ca.
700 lm
BRIGHTNESS
Brightness (1m distance)
230 lx
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum / Stainless steel
OM
Optics material
PUR / hardened glass
LEA
Light exit angle
0 °