??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
ML-36-20
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-X-20 - With integrated glare control
Bill of material
ML-36-20
TYPE
Type
ML-36-20
IN
Item number
10294
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Machine lights
DIMENSIONS
Dimensions (BxHxL)
800 x 40 x 15 mm
PROTECTION
Protection
IP 68
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumption (nominal voltage) [W]
38 W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
1600 mA
LUMINOUS
Luminous flux ca.
3500 lm
BRIGHTNESS
Brightness (1m distance)
1100 lx
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
PUR
LEA
Light exit angle
20 °