??
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
ML-18-45
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-X-45 - For corner mounting
Bill of material
ML-18-45
TYPE
Type
ML-18-45
IN
Item number
10214
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Machine lights
DIMENSIONS
Dimensions (BxHxL)
540 x 40 x 40 mm
PROTECTION
Protection
IP 68
PCLASS
Protection class
3
CONNECTION
Connection
PC
Power consumption (nominal voltage) [W]
19 W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
800 mA
LF
Luminous flux ca.
2100 lm
BRIGHTNESS
Brightness (1m distance)
600 lx
LC
Light colour
5.700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
PUR
LEA
Light exit angle
45 °