??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Embedded Preview + Generation
Preview
CAD Download
3D
2D
CAD model selection
ML-6
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-X - For wall mounting
Bill of material
ML-6
TYPE
Type
ML-6
IN
Item number
10207
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Machine lights
DIMENSIONS
Dimensions (BxHxL)
40x40x200 mm
PROTECTION
Protection
IP 68
PC
Protection class
3
CONNECTION
Connection
PCNV
Power consumption (nominal voltage) [W]
6.5 W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
270 mA
LUMINOUS
Luminous flux ca.
700 lm
BRIGHTNESS
Brightness (1m distance)
230 lx
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
PUR
LEA
Light exit angle
90 °